Single Shut Off Quick Release Couplings

Izdelek: 238210048
  • Single shut off: The plug designed straight through, coupling shuts off immediately when connection is broken. The ideal solution for operating compressed air tools
  • Single handed operation
  • European standard industrial coupling
  • High flow rate, low pressure drop
  • Industrial standard profile
Thread:G1/2
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:NonWEEE

Technical Details

AttributeValue
Thread:G1/2
Operating pressure:0 ... 35 bar
Operating temperature:-20 ... 100 °C
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:NonWEEE
Products - eClass 11:51030791
Products - HS Code (Customs):84819000
Products - HTS Code (Harmonised Tariff Schedule):8481900020
Classification - UNSPSC code:40141616
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:25.0
Products - Product - Length:44.0
Products - Product - Weight:0.03
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Range:238