Push-On Tube Fittings

Izdelek: 241450628
  • Ideal for use on vacuum systems
  • For simple quick connection of pneumatic circuits
  • Neat, compact design
  • Precision machined for complete reliability
  • Corrosion resistant
  • Unique barb shape ensures good grip on tube even if fitting is tightened by hand
  • Ideal for use in confined spaces where tight bend radii are required
  • Tubing nuts included
Medium:Compressed Air
Thread:R1/4
Shape:Elbow
O/D Tube:6 mm
Operating pressure:-0.9 ... 10 bar
Operating temperature:-18 ... 70 °C

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/4
Shape:Elbow
O/D Tube:6 mm
Operating pressure:-0.9 ... 10 bar
Operating temperature:-18 ... 70 °C
Material - Body:Nickel plated brass
Range:24