Inline Valves - Solenoid

Izdelek: 2623000303002400
  • Standard manual override with detent
  • Compact design
  • High flow rate
  • Simple design of soft spool seal system
  • Maintenance-free
  • Easily interchangeable solenoid system
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:1 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 50 °C
Electrical connection:DIN EN 175301-803
Mounting:Optional
Material - Body:Aluminium
Material - Seat seal:NBR
Coil code:3030
Range:26230

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m