Inline Valves - Solenoid

Izdelek: 2636047000000000
  • For double-acting actuators
  • Crossover-free switching
  • Safety function in the event of power failure provided by mechanical return spring
  • Suitable for use in exposed locations with severe environmental conditions
Medium:Compressed Air
Port size:G1/4;NAMUR
Operation:5/2
Actuation:Sol/Air spring
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 60 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4;NAMUR
Operation:5/2
Actuation:Sol/Air spring
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 60 °C
Maximum operating pressure:10,0 bar
Mounting:Optional
Material - Body:Anodised aluminium
Material - Seat seal:NBR
Range:26360