Inline Valves - Solenoid

Izdelek: 2636265024202400
  • For double-acting actuators
  • Crossover-free switching
  • Safety function in the event of power failure provided by mechanical return spring
  • Suitable for use in exposed locations with severe environmental conditions
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc
Operating pressure:1 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 60 °C
Maximum operating pressure:10,0 bar
Electrical connection:DIN EN 175301-803
Manual Override:Turn to lock
Protection class:IP65
Mounting:Optional
Material - Body:Anodised aluminium
Material - Seat seal:NBR
Coil code:0242
Range:26360

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers

Herion Silencer

Izdelek:0014610000000000
Thread:G1/4

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m