Proportional pressure control valve

Izdelek: 492100R
  • Reliable, rugged, open loop control
  • IP65 environment protection
  • ATEX intrinsically safe
Port size:G1/4
Certification:ATEX
Operating pressure:0.2 ... 1 bar
Operating temperature:-40 ... 85 °C
Protection class:IP65
Output pressure:0.2 ... 1 bar

Technical Details

AttributeValue
Port size:G1/4
Certification:ATEX
Operating pressure:0.2 ... 1 bar
Operating temperature:-40 ... 85 °C
Protection class:IP65
Output pressure:0.2 ... 1 bar
Control signal:4..20 mA
Material - Body:Zinc
Range:100X