Ball Valves

Izdelek: 601812168
  • Precision engineered shut-off valves
  • Minimum resistance to fluid flow
  • Positive quick open/shut action
Medium:Compressed Air;Light Oil;Water;Hydraulic Oil (Low Pressure);Lubricating Oil
Thread:G3/4
Operating temperature:-10 ... 100 °C
Maximum operating pressure:13,6 bar
Material - Body:Brass to CW617N UNI EN 12165, nickel plated
Material - Seals:PTFE

Technical Details

AttributeValue
Medium:Compressed Air;Light Oil;Water;Hydraulic Oil (Low Pressure);Lubricating Oil
Thread:G3/4
Operating temperature:-10 ... 100 °C
Maximum operating pressure:13,6 bar
Material - Body:Brass to CW617N UNI EN 12165, nickel plated
Material - Seals:PTFE
Material - Seats:PTFE
Products - REACH:Available
Products - RoHS Compliant:Available
Products - WEEE:NonWEEE
Products - eClass 11:51030202
Products - HS Code (Customs):84818081
Products - HTS Code (Harmonised Tariff Schedule):8481800026
Classification - UNSPSC code:40141603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:76.0
Products - Product - Length:146.0
Products - Product - Width:38.0
Products - Product - Weight:0.37
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Range:60