Ball Valves

Izdelek: 602114468
  • Precision engineered shut-off valves
  • Minimum resistance to fluid flow
  • Positive quick open/shut action
  • Flow in either direction
Medium:Compressed Air;Light Oil;Water;Hydraulic Oil (Low Pressure);Lubricating Oil
Thread:G3/4
Operating temperature:-15 ... 120 °C
Maximum operating pressure:16,0 bar
Material - Body:Brass to CW617N UNI EN 12165, nickel plated
Material - Seals:FKM

Technical Details

AttributeValue
Medium:Compressed Air;Light Oil;Water;Hydraulic Oil (Low Pressure);Lubricating Oil
Thread:G3/4
Operating temperature:-15 ... 120 °C
Maximum operating pressure:16,0 bar
Material - Body:Brass to CW617N UNI EN 12165, nickel plated
Material - Seals:FKM
Material - Seats:PTFE
Range:60