Ball Valves

Izdelek: 615112168
  • Precision engineered shut-off valves
  • Minimum resistance to fluid flow
  • Positive quick open/shut action
  • Flow in either direction
Medium:Compressed Air;Light Oil;Water;Hydraulic Oil (Low Pressure);Lubricating Oil
Thread:G3/4
Operating temperature:-20 ... 50 °C
Maximum operating pressure:64,0 bar
Material - Body:Stainless steel (DIN 1.4408, AISI 316)
Material - Seals:FPM

Technical Details

AttributeValue
Medium:Compressed Air;Light Oil;Water;Hydraulic Oil (Low Pressure);Lubricating Oil
Thread:G3/4
Operating temperature:-20 ... 50 °C
Maximum operating pressure:64,0 bar
Material - Body:Stainless steel (DIN 1.4408, AISI 316)
Material - Seals:FPM
Material - Seats:PTFE
Range:61