Tlačni ventil z aksialnim zapiranjem s posrednim elektromagnetnim pogonom

Izdelek: 7032731020102400
  • High switching capability at low power
  • Interchangeable solenoid options
  • Manual override standard on normally closed valves
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 14 bar

Technical Details

AttributeValue
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 14 bar
Operating temperature:10 ... 60 °C
Pilot:External
Material - Body:Aluminium
Range:70300