Indirect solenoid actuated diaphragm valves

Izdelek: 8240402.9136.02449
  • High flow rate
  • Damped operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vac 40/60Hz
Operating pressure:0.1 ... 16 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vac 40/60Hz
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:9,5 m3/h
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9136
Range:82400