Brass Direct Acting Solenoid Valve, G1/4

Izdelek: 8251060.9151.02400
  • Ventilen arbetar utan differentailtryck
  • Hög Flödeshastighet
  • Passer för vakuum
  • Solenoiden kan bytas ut utan verktyg (Click-on®)
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 12 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 12 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:12,0 bar
Valves - Maximum Fluid Temperature:90.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:0,4 m3/h
Process Industry/NAMUR Valves - Air Flow:154.0
Material - Body:Brass
Material - Seat seal:NBR
Products - IP Rating:EN 60529 IP65
Products - REACH:Available
Products - RoHS Compliant:Available
Products - WEEE:WEEE
Products - eClass 11:51030690
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141605
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:28.5
Products - Product - Length:85.0
Products - Product - Width:44.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:82510