Brass Direct Acting Solenoid Valve, G1/4

Izdelek: 8253051.8001.02400
  • Suitable for vacuum
  • Compact solenoid with integrated core tube
  • Valve operates without pressure differential (∆p)
  • Operating pressure 0 to 20 bar with a.c. coil and NBR seals
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 6 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 6 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 150 °C
Maximum operating pressure:6,0 bar
Valves - Maximum Fluid Temperature:150.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:1,5 m3/h
Process Industry/NAMUR Valves - Air Flow:660.0
Material - Body:Brass
Material - Seat seal:HNBR
Coil code:8001
Range:82530