Brass Valve Without Solenoid, G1

Izdelek: 8254414.9150.00000
  • Ventilen arbetar utan differentialtryck
  • Hög flödeshastighet
  • Passer för vakuum
  • För system med lågt eller varierande tryck
  • Solenoiden kan bytas ut utan verktyg (Click-on®)
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0 ... 10 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:10,0 bar
Valves - Maximum Fluid Temperature:90.0
Electrical connection:DIN EN 175301-803
Protection class:IP65
KV value:8,0 m3/h
Process Industry/NAMUR Valves - Air Flow:3521.0
Material - Body:Brass
Material - Seat seal:EPDM
Coil code:9150
Range:82540