2/2 Way Diaphragm Valves with Click-On Coils

Izdelek: 8259200.9151.11000
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
Port size:G1/2
Operation:2/2
Function:NC
Voltage:110Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C

Technical Details

AttributeValue
Port size:G1/2
Operation:2/2
Function:NC
Voltage:110Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
KV value:3,4 m3/h
Material - Body:Stainless steel (DIN 1.4408, AISI 316)
Material - Seat seal:NBR-K
Coil code:9151
Range:82590