Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, G1/2

Izdelek: 8259217.9154.23049
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
Port size:G1/2
Operation:2/2
Function:NO
Voltage:24Vac 40/60Hz
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C

Technical Details

AttributeValue
Port size:G1/2
Operation:2/2
Function:NO
Voltage:24Vac 40/60Hz
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-5 ... 110 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:110.0
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
KV value:3,4 m3/h
Process Industry/NAMUR Valves - Air Flow:1496.0
Material - Body:Stainless steel
Material - Seat seal:NBR-K
Coil code:9154
Range:82590