PA66 Direct Acting Solenoid Valve, 3/8" NPT

Izdelek: 8263103.8001.23050
  • Suitable for vacuum
  • Compact Solenoid with integrated core tube
  • Valve operates without differential pressure
  • Solenoid actuated, with forced lifting
Medium:Neutral gases and liquids
Port size:3/8" NPT
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0 ... 10 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:3/8" NPT
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 110 °C
Maximum operating pressure:10,0 bar
Valves - Maximum Fluid Temperature:110.0
Protection class:EN 60529 IP65
KV value:1,7 m3/h
Material - Body:PA66
Material - Seat seal:FPM
Coil code:8001
Range:82630