Solenoid actuated diaphragm valve with forced lifting

Izdelek: 8263203.8000.11000
  • Suitable for vacuum
  • Compact Solenoid with integrated core tube
  • Valve operates without differential pressure
  • Solenoid actuated, with forced lifting
Medium:Neutral gases and liquids
Port size:1/2" NPT
Operation:2/2
Function:NC
Voltage:110Vdc
Operating pressure:0 ... 10 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:1/2" NPT
Operation:2/2
Function:NC
Voltage:110Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 110 °C
Protection class:EN 60529 IP65
KV value:1,7 m3/h
Material - Body:Brass;PA66
Material - Seat seal:FPM
Coil code:8000
Range:82630