Brass Motorised Valve, G3/4

Izdelek: 8288300.9638.02400
  • Low power consumption
  • Wear-resistant ceramic rotary action sliding plate
  • Valve remains on last setting if power lost
  • Will handle contaminated fluids
Medium:Neutral gases and liquids
Port size:G3/4
Operation:2/2 Motorised
Function:Throttle Position With Zero Closure
Voltage:24Vdc
Operating pressure:-0.9 ... 6 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G3/4
Operation:2/2 Motorised
Function:Throttle Position With Zero Closure
Voltage:24Vdc
Operating pressure:-0.9 ... 6 bar
Operating temperature:-10 ... 40 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:6,0 bar
Valves - Maximum Fluid Temperature:90.0
Protection class:EN 60529 IP54
82880 - Motor Type:Stepping Motor
Process Industry/NAMUR Valves - Air Flow:1937.0
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9638
Range:82880