Solenoid Actuated Diaphragm Valve for Dust Filter Systems

Izdelek: 8296300.8171.11000
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
Medium:Compressed Air
Port size:G3/4
Operation:2/2
Function:NC
Voltage:110Vdc
Operating pressure:0.4 ... 8 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operation:2/2
Function:NC
Voltage:110Vdc
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Protection class:EN 60529 IP65
KV value:18,0 m3/h
Material - Body:Aluminium
Material - Seat seal:TPE
Coil code:8171
Range:82960