Aluminium Dust Filter Valve, G1-1/2

Izdelek: 8296600.8176.11060
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
Medium:Compressed Air
Port size:G1-1/2
Operation:2/2
Function:NC
Voltage:110V 40/60Hz
Operating pressure:0.4 ... 8 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Operation:2/2
Function:NC
Voltage:110V 40/60Hz
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Maximum operating pressure:8,0 bar
Protection class:EN 60529 IP65
KV value:59,0 m3/h
Material - Body:Aluminium
Material - Seat seal:TPE
Coil code:8176
Range:82960