Brass Angle Seat Valve, G1-1/2

Izdelek: 8450600.0000.00000
  • Interchangeable for NC, NO or double acting functions
  • Visual position indicator as standard
  • Dampened closing (closes against flow direction)
  • Suitable for contaminated flow fluids
  • Suitable for vacuum up to max. 90%
  • Reversed flow direction optional
Medium:Neutral gases and liquids
Port size:G1-1/2
Operation:2/2
Function:NC
Operating pressure:0 ... 4.5 bar
Operating temperature:-10 ... 60 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1-1/2
Operation:2/2
Function:NC
Operating pressure:0 ... 4.5 bar
Operating temperature:-10 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 180 °C
Maximum operating pressure:4,5 bar
Valves - Maximum Fluid Temperature:180.0
KV value:30,0 m3/h
Process Industry/NAMUR Valves - Air Flow:13204.0
Mounting:Optional
Fluid:Neutral gases and liquids
Material - Body:Brass
Material - Elastomers:PTFE
Material - Seat seal:PTFE
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51030690
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141605
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:28.5
Products - Product - Length:67.0
Products - Product - Width:44.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:84500