Brass Indirect Acting Solenoid Valve, G2

Izdelek: 8536702.9151.02400
  • Ventilen arbetar med differential
  • Hög flödeshastighet
  • Dämpad drift
  • Solenoiden kan bytas ut utan verktyg (Click-on®)
Medium:Neutral gases and liquids
Port size:G2
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.5 ... 40 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G2
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.5 ... 40 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 90 °C
Maximum operating pressure:40,0 bar
Valves - Maximum Fluid Temperature:90.0
Electrical connection:DIN EN 175301-803
Manual Override:Option installed
Protection class:EN 60529 IP65
KV value:43,0 m3/h
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9151
Range:85360