Direct solenoid actuated poppet valves

Izdelek: 9500400070002400
  • Working from 0 bar upwards
  • Short switching times
  • Suited for fine vacuum 1,33·10-3 mbar
  • Assembled oil and grease-free
  • For a.c. solenoid systems with integrated rectifier (40 to 60 Hz)
  • These solenoids are ATEX and FM, CSA, XP approved
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 12 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 12 bar
fluid_temperature_temperature_celsius_min_to_max_range:-25 ... 80 °C
Electrical connection:DIN EN 175301-803
Protection class:IP65
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:0700
Range:95000

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m