Fleetfit Vehicle Push-In Fittings

Izdelek: 97451104
  • Simple tube connection and disconnection – no tools required
  • Fewer component parts – Internally machined form in body to secure collet reduces number of potential leak paths
  • Corrosion resistant
  • Easy identification - All collets marked with tube size
  • Reduced assembly and maintenance times provide time/labour savings
  • Greater reliability and reduced testing
  • Ease of tube insertion in areas of restricted access
  • Comply with relevant standards and legislation
Medium:Compressed Air
Shape:Elbow
O/D Tube:6 mm
Operating pressure:0 ... 10 bar
Operating temperature:-40 ... 100 °C
Standard:DIN 74324

Technical Details

AttributeValue
Medium:Compressed Air
Shape:Elbow
O/D Tube:6 mm
Operating pressure:0 ... 10 bar
Operating temperature:-40 ... 100 °C
Standard:DIN 74324
Series:Fleetfit

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m