B07 Series filter/regulator, G1/8, 0.3-7 bar, automatic drain, 40µm filter element, without gauge

Izdelek: B07-101-A3KG
  • Filter-regulators for all general purpose pneumatic applications
  • High performance design provides high flow with minimum pressure drop
  • Non-rising adjusting knob has snap-action lock
  • Transparent bowl for 360° visibility
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 7 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal
Material - Bowl:Polycarbonate
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050201
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:38.0
Products - Product - Length:160.0
Products - Product - Width:41.0
Products - Product - Weight:0.26
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:B07