B38 Series stainless steel filter/regulator, 1/2 PTF, 0.3-9 bar, automatic drain, 5µm filter element, without gauge

Izdelek: B38-442-A1LA
  • Designed for use in corrosive enviroments
  • Metallic parts meet NACE Standard MR-01-75
  • Lloyd’s register type approval
  • Applications include marine enviroments, oil and gas production, chemical and food processing, medical analysis
  • Relieving or non relieving models. Relieving models allow reduction of outlet pressure even when the system is dead-ended
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-40 ... 80 °C
Outlet pressure adjustment:0.3 ... 9 bar
Gauge port:3/4" PTF

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-40 ... 80 °C
Outlet pressure adjustment:0.3 ... 9 bar
Gauge port:3/4" PTF
Material - Adjusting knob:Stainless steel
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B38