Olympian Plus filter/regulator, 1/2 PTF, 0.3-10 bar, automatic drain, 5µm filter element, without gauge

Izdelek: B64G-4AK-AD1-RMN
  • High efficiency water removal
  • Good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/8" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Polyurethane
Material - Filter element:Sintered plastic
Range:B64G
Series:Olympian Plus

Accessories

Accessories

Olympian 64 End Connector Kit

Izdelek:74505-52
Port size:1/2" PTF

Olympian Plus 64 Series Plug-in System Shut-off Valve

Izdelek:T64T-4AB-P1N
Port size:1/2" PTF

Service Kits

Olympian Filter/Regulator Service Kits

Izdelek:B64G-KITA05R
Drain type:Auto drain
Filter element:5,00 µm

Mountings