Olympian Plus filter/regulator, without yoke, 0.3-10 bar, manual drain, 40µm filter element, without gauge

Izdelek: B64G-NNK-MD3-NMN
  • High efficiency water removal
  • Good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Non-relieving
Gauge:Without
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Polyurethane
Material - Filter element:Sintered plastic
Range:B64G
Series:Olympian Plus

Accessories

Service Kits

Service kit B64G

Izdelek:B64G-KITM40R
Drain type:Manual
Filter element:40,00 µm