Excelon filter/regulator, 1/4 PTF, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Izdelek: B72G-2AK-AL3-RMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper evident accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Bowl capacity:0,06 l
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bowl:Polycarbonate
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B72G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, 1/4" NPT, 40 µm, 0.3-10 bar, automatic drain

Izdelek:B82G-2AK-AP3-RMG
Port size:1/4" PTF
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus Filter/Regulator, 1/4" NPT, 40 µm, 0.3-10 bar, automatic drain

Izdelek:B82G-2AK-AP3-RMN
Port size:1/4" PTF
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate