Excelon filter/regulator, 1/4 PTF, 0.3-10 bar, manual drain, 5µm filter element, without gauge

Izdelek: B72G-2AK-QT1-RMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper evident accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:5,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:5,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bowl:Polycarbonate
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B72G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, 1/4" NPT, 5 µm, 0.3-10 bar, manual drain

Izdelek:B82G-2AK-QP1-RMG
Port size:1/4" PTF
Drain type:Manual
Filter element:5,00 µm

Excelon Plus Filter/Regulator, 1/4" NPT, 5 µm, 0.3-10 bar, manual drain

Izdelek:B82G-2AK-QP1-RMN
Port size:1/4" PTF
Drain type:Manual
Filter element:5,00 µm