Excelon filter/regulator, 1/4 PTF, 0.3-4 bar, automatic drain, 40µm filter element, without gauge

Izdelek: B73G-2AK-AD3-RFN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/4" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:B73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, 1/4" NPT, 40 µm, 0.3-4 bar, automatic drain

Izdelek:B82G-2AK-AD3-RFG
Port size:1/4" PTF
Filter element:40,00 µm
Material - Bowl:Aluminium

Excelon Plus Filter/Regulator, 1/4" NPT, 40 µm, 0.3-4 bar, automatic drain

Izdelek:B82G-2AK-AD3-RFN
Port size:1/4" PTF
Filter element:40,00 µm
Material - Bowl:Aluminium