Excelon filter/regulator, G1/4, 0.3-10 bar, semi automatic drain, 25µm filter element, without gauge

Izdelek: B73G-2GK-SD3-RMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Filter element:25,00 µm
Drain type:Semi automatic

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Filter element:25,00 µm
Drain type:Semi automatic
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:B73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, G1/4", 40 µm, 0.3-10 bar, automatic drain

Izdelek:B82G-2GK-AD3-RMG
Port size:G1/4
Filter element:40,00 µm
Material - Bowl:Aluminium

Excelon Plus Filter/Regulator, G1/4", 40 µm, 0.3-10 bar, automatic drain

Izdelek:B82G-2GK-AD3-RMN
Port size:G1/4
Filter element:40,00 µm
Material - Bowl:Aluminium