Excelon filter/regulator, 3/8 PTF, 0.3-10 bar, manual drain, 40µm filter element, with gauge

Izdelek: B73G-3AK-QD3-RMG
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Filter element:40,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:With
Gauge port:1/4" PTF
Bowl capacity:0,10 l
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:B73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, 3/8" NPT, 40 µm, 0.3-10 bar, manual drain

Izdelek:B84G-3AK-QD3-RMG
Port size:3/8" PTF
Drain type:Manual
Filter element:40,00 µm