Excelon filter/regulator, G1/2, 0.3-10 bar, semi automatic drain, 40µm filter element, without gauge

Izdelek: B73G-4GK-SP3-RMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Semi automatic

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Semi automatic
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:B73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, G1/2", 40 µm, 0.3-10 bar, automatic drain

Izdelek:B84G-4GK-AP3-RMG
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm

Excelon Plus Filter/Regulator, G1/2", 40 µm, 0.3-10 bar, automatic drain

Izdelek:B84G-4GK-AP3-RMN
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm