Excelon Plus Filter/Regulator, G1/2", 40 µm, 0.7-17 bar, automatic drain

Izdelek: B84G-4GT-AP3-RSN
  • Reduced weight and size
  • Double safety lock on bowl
  • Flush mounted integrated gauge
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.7 ... 17 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Bowl:Guarded Polycarbonate
Range:B84G
Series:Excelon Plus