Excelon box set (FRL), G1/2, automatic drain, 40µm filter element, with shut-off valve

Izdelek: BL74-401G
  • High efficiency water and particle removal
  • Quick release bayonet bowls
  • Push to lock adjusting knob with tamper resistant option
  • All round (360°) visibility of lubricator sight feed dome for ease of drip rate setting
  • Micro-fog lubricator for most general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Gauge port:Rc1/8
Pressure Range:0.3 ... 10 bar
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050305
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:123.0
Products - Product - Length:288.0
Products - Product - Width:261.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:BL74
Series:Excelon

Accessories

accessories_similar

Excelon Plus box set (FRL), G1/2, automatic drain, 40µm filter element, with shut-off valve

Izdelek:BL84-401G
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm

Accessories

Filter Element

Izdelek:4338-05
Filter element:40,00 µm

Service Kits

Service kit B74G

Izdelek:B74G-KITA40R
Drain type:Auto drain

Silencers