Compact straight adaptor - male/taper

Izdelek: C012A1218
  • Norgren Pneufit® C fittings are ready to use, offering fast assembly with no need for tools and providing optimum flow
  • Releasable stainless-steel grab-ring to grip nylon or polyurethane tube (85 or 95 durometer)
  • Nickel plated brass components provide corrosion and contamination resistance and an extended life
  • Immediate quality sealing using silicone free U-packing
Medium:Compressed Air
Thread:R1/8
Shape:Straight
O/D Tube:12 mm
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 60 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Thread:R1/8
Shape:Straight
O/D Tube:12 mm
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 60 °C
Material - Body:Plastic PBT
Material - Seals:NBR (silicone free)
Series:Pneufit C

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m