Non-Return Valves

Izdelek: C02G21038
  • High flow performance
  • Nickel plated brass components provide corrosion and contamination resistance and an extended life
  • Pre applied thread sealant on all taper threads and recessed captive O-ring on parallel threads provides optimum rapid sealing
Medium:Compressed Air
Port size:G3/8
O/D Tube:10 mm
Operating temperature:0 ... 60 °C
Maximum operating pressure:10,0 bar
Material - Body:Nickel plated brass

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
O/D Tube:10 mm
Operating temperature:0 ... 60 °C
Maximum operating pressure:10,0 bar
Material - Body:Nickel plated brass
Range:C02G2

Accessories

Tubing

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m