24 345 Sub-base Form 'D' End Plates

Izdelek: CQM/22354/3/22
  • For ISO valves sizes #1, #2, #3 and #4
Medium:Compressed Air
Port size:G1
ISO size:ISO #3
Standard:ISO 5599-1;VDMA 24 345
Material - Seals:Nitrile rubber
Products - REACH:Available

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
ISO size:ISO #3
Standard:ISO 5599-1;VDMA 24 345
Material - Seals:Nitrile rubber
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030701
Products - HS Code (Customs):39174000
Products - HTS Code (Harmonised Tariff Schedule):3917400019
Classification - UNSPSC code:27131600
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:30.0
Products - Product - Length:190.0
Products - Product - Width:58.0
Products - Unit of Measure:EA
Range:CQM/22000

Accessories

Accessories

BSP and Hose Fittings

Izdelek:160050088
Thread:G1
Shape:Straight

Silencers