Solenoid actuated 22mm poppet valves

Izdelek: DM/49/MAZ14J/T5
  • Manual override as standard
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vac 50/60Hz

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vac 50/60Hz
Operating pressure:0 ... 10 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 50 °C
Electrical connection:22mm Industrial standard
Manual Override:Turn to lock
Number of stations:5
Solenoid connector:22mm Industrial standard
Protection class:IP65
Mounting:Manifold
Material - Seals:Nitrile rubber
Range:M/49

Accessories

Electrical plugs

Electrical plug with cable gland

Izdelek:M/P19063
Voltage:250 VAC;300 VDC
Connector type:22mm Industrial standard

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m