Proportional pressure control valve

Izdelek: EX14001BK4EE1
  • Explosion proof / Intrinsically Safe / Type nA nL
  • Field replaceable filter
  • Fail-Safe (unit pressure falls to zero on signal failure)
  • High performance and accuracy
Medium:Compressed Air
Port size:1/4" NPT
Operating pressure:0.2 ... 1 bar
Operating temperature:-40 ... 85 °C
Protection class:IP66
Output pressure:0.2 ... 1 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" NPT
Operating pressure:0.2 ... 1 bar
Operating temperature:-40 ... 85 °C
Protection class:IP66
Output pressure:0.2 ... 1 bar
Control signal:4..20 mA
Range:140 Failsafe