Proportional pressure control valve

Izdelek: EX14001PK4EE1
  • Explosion proof / Intrinsically Safe / Type nA nL
  • Field replaceable filter
  • Fail-Safe (unit pressure falls to zero on signal failure)
  • High performance and accuracy
Medium:Compressed Air
Port size:1/4" NPT
Operating temperature:-40 ... 85 °C
Protection class:IP66
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi
Control signal:4..20 mA

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" NPT
Operating temperature:-40 ... 85 °C
Protection class:IP66
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi
Control signal:4..20 mA
Range:140 Failsafe