F07 Series general purpose filter, G1/8, manual drain, 5µm filter element

Izdelek: F07-100-M1MG
  • Direct ported filters with high water removal efficiency
  • Automatic drains supplied as standard
  • High flow miniature unit
  • Transparent bowl for 360° visibility
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:5,00 µm
Filter Type:General Purpose

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Manual
Material - Body:Zinc
Material - Bowl:Zinc
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:F07