F07 Series general purpose filter, G1/8, manual drain, 40µm filter element

Izdelek: F07-100-M3TG
  • Direct ported filters with high water removal efficiency
  • Automatic drains supplied as standard
  • High flow miniature unit
  • Transparent bowl for 360° visibility
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Filter Type:General Purpose

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Manual
Material - Body:Zinc
Material - Bowl:Polycarbonate
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050301
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:37.0
Products - Product - Length:108.0
Products - Product - Width:42.0
Products - Product - Weight:0.13
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:F07

Accessories

Service Kits

Service kit F07

Izdelek:F07-KITM40
Drain type:Manual