F17 Series general purpose filter, G1-1/2, manual drain, 40µm filter element

Izdelek: F17-B00-M3DC
    Medium:Compressed Air
    Port size:G1-1/2
    Maximum inlet pressure:17,0 bar
    Operating temperature:-20 ... 80 °C
    Filter element:40,00 µm
    Filter Type:General Purpose

    Technical Details

    AttributeValue
    Medium:Compressed Air
    Port size:G1-1/2
    Maximum inlet pressure:17,0 bar
    Operating temperature:-20 ... 80 °C
    Filter element:40,00 µm
    Filter Type:General Purpose
    Drain type:Manual
    Bowl capacity:1,00 l
    Material - Body:Aluminium
    Material - Bowl:Aluminium
    Material - Elastomers:Nitrile rubber;Neoprene
    Material - Filter element:Sintered bronze
    Range:F17

    Accessories

    Accessories

    Filter Element

    Izdelek:5576-99
    Filter element:40,00 µm