F18 Series general purpose filter, G1-1/2, automatic drain, 40µm filter element

Izdelek: F18-B00-A3DG
  • Direct ported filter with high water removal efficiency
  • High flow with minimal pressure drop
  • Highly visible prismatic liquid level indicator lens
  • Two gauge ports on top of the body for installation of pressure gauges
  • Can be dissasembled without removal from the airline
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating pressure:0 ... 17 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating pressure:0 ... 17 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Sintered bronze
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050301
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:207.0
Products - Product - Length:431.0
Products - Product - Width:209.0
Products - Product - Weight:6.7
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:F18

Accessories

Accessories

Filter Element

Izdelek:5882-98
Filter element:40,00 µm

Service Kits