F22 Series general purpose stainless steel filter, 1/2 PTF, automatic drain, 5µm stainlesss filter element

Izdelek: F22-402-A1DA
  • Materials meet NACE recommendations (MR-0175, 2002 revision)
  • 25 µm filter element as standard
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Standard:NACE MR-0175, 2002 revision
Material - Body:Stainless steel
Material - Bowl:Stainless steel
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered stainless steel
Range:F22

Accessories