Olympian Plus general purpose filter, 3/8 PTF, manual drain, 40µm filter element

Izdelek: F64G-3AD-MD3
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Manual
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F64G
Series:Olympian Plus

Accessories

Accessories

Olympian Plus 64 Series Plug-in System Shut-off Valve

Izdelek:T64T-3AB-P1N
Port size:3/8" PTF

Service Kits

Service kit F64G

Izdelek:F64G-KITM40
Drain type:Manual
Filter element:40,00 µm