Olympian Plus general purpose filter, G3/4, automatic drain, 5µm filter element

Izdelek: F64G-6GD-AD1
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F64G
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G1/2 Avstängningsventil

Izdelek:T64T-6GB-P1N
Port size:G3/4

Service Kits

Service kit F64G

Izdelek:F64G-KITA05
Drain type:Auto drain
Filter element:5,00 µm